Overview
The lpspi_edma_b2b_transfer example shows how to use LPSPI driver in edma way:
In this example , we need two boards, one board used as LPSPI master and another board used as LPSPI slave. The file ‘lpspi_edma_b2b_transfer_master.c’ includes the LPSPI master code.
LPSPI master send/received data to/from LPSPI slave in edma . (LPSPI Slave using edma to receive/send the data) Hardware requirements =====================
Type-C USB cable
FRDM-MCXE31B board
Personal Computer
Board settings
LPSPI:
INSTANCE1(LPSPI_1) CONNECTS TO INSTANCE1(LPSPI_1)
Pin Name Board Location Pin Name Board Location
SOUT J6 pin 6 SIN J6 pin 5
SIN J6 pin 5 SOUT J6 pin 6
SCK J6 pin 4 SCK J6 pin 4
PCS0 J6 pin 3 PCS0 J6 pin 3
GND J6 pin 8 GND J6 pin 8
Prepare the Demo
Connect a USB Type-C cable between the host PC and the MCU-Link USB port on the target board.
Open a serial terminal on PC for MCU-Link serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following lines are printed to the serial terminal when the demo program is executed.
LPSPI board to board edma example.
This example use one board as master and another as slave.
Master and slave uses EDMA way. Slave should start first.
Please make sure you make the correct line connection. Basically, the connection is:
LPSPI_master -- LPSPI_slave
CLK -- CLK
PCS -- PCS
SOUT -- SIN
SIN -- SOUT
GND -- GND
Master transmit:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
This is LPSPI master edma transfer completed callback.
This is LPSPI master edma transfer completed callback.
LPSPI transfer all data matched!
Master received:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Press any key to run again