Hardware requirements
Micro USB cable
LPCXpresso55S36 board
Personal Computer
Board settings
ADC_channel(J9_7) input connect OPAMP out (TP40).
Prepare the Demo
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J1) on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo
When the example run successfully, The following message is displayed in the terminal:
OPAMP VREF LPADC DEMO.
ADC Full Range: 65536
Please input a trim value (0-11):11
Use trim value: 11
Expected voltage on VREF_OUT: 2.100V
Please press any key exluding key (R or r) to get user channel's ADC value.
ADC value: 42566
Actual voltage on OPAMP_OUT: 2.130V
ADC value: 42554
Actual voltage on OPAMP_OUT: 2.130V
ADC value: 42558
Actual voltage on OPAMP_OUT: 2.130V
ADC value: 42570
Actual voltage on OPAMP_OUT: 2.131V
ADC value: 42554
Actual voltage on OPAMP_OUT: 2.130V
ADC value: 42566
Actual voltage on OPAMP_OUT: 2.130V
ADC value: 42554
Actual voltage on OPAMP_OUT: 2.130V