Hardware requirements
Micro USB cable
Two LPCXpresso55s69 boards
Personal Computer
Board settings
Connect SPI master on board to SPI slave on other board
Master_board(SPI7) Slave_board(SPI7)
Pin Name Board Location Pin Name Board Location
MISO P17 pin 12 MISO P17 pin 12
MOSI P17 pin 10 MOSI P17 pin 10
SCK P17 pin 14 SCK P17 pin 14
SSEL1 P17 pin 1 SSEL1 P17 pin 1
GND P17 pin 7 GND P17 pin 7
Prepare the Demo
Note: MCUXpresso IDE project default debug console is semihost
Connect a micro USB cable between the PC host and the LPC-Link USB port (P6) on the board.
Open a serial terminal on PC for JLink serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following message shows in the terminal if the example runs successfully.
SPI CMSIS driver board to board interrupt example.
This example use one board as master and another as slave.
Master and slave uses interrupt way. Slave should start first.
Please make sure you make the correct line connection. Basically, the connection is:
SPI_master -- SPI_slave
CLK -- CLK
PCS -- PCS
MOSI -- MOSI
MISO -- MISO
GND -- GND
Master transmit:
0 1 2 3 4 5 6 7 8 9 A B C D E F
10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
SPI transfer all data matched!
Master received:
0 1 2 3 4 5 6 7 8 9 A B C D E F
10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F