Hardware requirements

  • USB Type-C cable

  • MCIMX93-QSB Board

  • J-Link Debug Probe

  • 12V~20V power supply

  • Personal Computer

Board settings

No special is needed.

Prepare the Demo

  1. Connect 12V~20V power supply and J-Link Debug Probe to the board.

  2. Connect a USB cable between the host PC and the Debug port on the board (Refer “Getting Started with MCUXpresso SDK for MCIMX93-QSB.pdf” for debug port information).

  3. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  4. Download the program to the target board (Please refer “Getting Started with MCUXpresso SDK for MCIMX93-QSB.pdf” for how to run different targets).

  5. Launch the debugger in your IDE to begin running the example.

Running the demo

When the example runs successfully, you can see the similar information from the terminal as below.

EDMA scatter_gather transfer example begin.

Destination Buffer:
0       0       0       0       0       0       0       0

EDMA scatter_gather transfer example finish.

Destination Buffer:
1       2       3       4       5       6       7       8