Hardware requirements
USB Type-C cable
MCIMX93-QSB board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either re-power up your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the example runs successfully, you can see the similar information from the terminal as below.
EDMA interleave transfer example begin.
Destination Buffer:
0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
EDMA interleave transfer example finish.
Destination Buffer:
1 0 2 0 3 0 4 0 5 0 6 0 7 0 8 0