Hardware requirements
Micro USB cable
MCX-N9XX-EVK board
Personal Computer
Board settings
I3C one board:
Transfer data from MASTER_BOARD to SLAVE_BOARD of I3C interface, I3C0 pins of MASTER_BOARD are connected with I3C0 pins of SLAVE_BOARD
MASTER_BOARD CONNECTS TO SLAVE_BOARD
Pin Name Board Location Pin Name Board Location
P1_16 J17 P1_16 J17
P1_17 J18 P1_17 J18
GND J19-8 GND J19-8
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.