Hardware requirements
Micro USB cable
MIMXRT685-AUD-EVK board
Personal Computer
headphones with 3.5 mm stereo jack
source of sound (line output to 3.5 mm stereo jack)
Line in line
Board settings
To make example work, please make sure board settings are applied: JP43 1-2, R488 1-2 R479 1-2, R429 1-2 R480 1-2, R481 1-2 R510 1-2, R474 1-2 R482 1-2, R478 1-2 JP8 1-2, R491 1-2 R394 1-2, R395 1-2
Prepare the Demo
Connect headphones to J4 or J50 or J51 or J52.
Connect source of sound(from PC or Smart phone) to Audio Line-In connector (J56 or J55, J57).
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J5) on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo. Running the demo ================ When the demo runs successfully, you can hear,
Line in J55 -> Line out J4
Line in J56 -> Line out J50
Line in J57 -> Line out J51
The log below shows example output of the I2S driver demo in the terminal window:
I2S TDM record playback example started!
Codec Init Done.
Starting TDM record playback