Hardware requirements
Mini USB cable
MIMXRT700-EVK board
Personal Computer
Board settings
Make sure JP12 is installed
SPI two boards: Transfer data from one board instance to another board’s instance. SPI14 pins are connected with SPI14 pins of another board
INSTANCE0(SPI14) CONNECTS TO INSTANCE0(SPI14)
Pin Name Board Location Pin Name Board Location
SOUT J20 pin 3 SIN J20 pin 5
SIN J20 pin 5 SOUT J20 pin 3
SCK J20 pin 7 SCK J20 pin 7
PCS0 J20 pin 1 PCS0 J20 pin 1
GND J20 pin 9 GND J20 pin 9
Prepare the Demo
Connect a mini USB cable between the PC host and the MCU-Link USB port on the board.
Open a serial terminal on PC for MCU-Link serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the demo runs successfully, the log would be seen on the MCU-Link terminal like:
LPSPI CMSIS driver board to board interrupt example.
Slave example is running...
This is LPSPI_SlaveSignalEvent_t
Slave receive data from master has completed!
This is LPSPI_SlaveSignalEvent_t
Slave transmit data to master has completed!
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...