Hardware requirements

  • Micro USB cable

  • Two MIMXRT700-EVK boards

  • Personal Computer

Board settings

  1. Make sure JP12 is installed

  2. SPI two boards: Transfer data from one board instance to another board’s instance. SPI14 pins are connected with SPI14 pins of another board

INSTANCE0(SPI14)     CONNECTS TO         INSTANCE0(SPI14)
Pin Name   Board Location           Pin Name  Board Location
SOUT        J20 pin 3                   SIN       J20 pin 5
SIN         J20 pin 5                   SOUT      J20 pin 3
SCK         J20 pin 7                   SCK       J20 pin 7
PCS0        J20 pin 1                   PCS0      J20 pin 1
GND         J20 pin 9                   GND       J20 pin 9

Prepare the Demo

  1. Connect a mini USB cable between the PC host and the MCU-Link USB port on the board.

  2. Open a serial terminal on PC for MCU-Link serial device with these settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  3. Download the program to the target board.

  4. Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.

Running the demo

The following lines are printed to the serial terminal when the demo program is executed.

LPSPI board to board polling example.
This example use one board as master and another as slave.
Master uses polling way and slave uses interrupt way. 
Please make sure you make the correct line connection. Basically, the connection is: 
LPSPI_master --  LPSPI_slave   
   CLK       --    CLK  
   PCS       --    PCS 
   SOUT      --    SIN  
   SIN       --    SOUT 
   GND       --    GND 

 Master transmit:

  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
 
LPSPI transfer all data matched! 

 Master received:

  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40

 Press any key to run again