Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p64.1 to 16.91.21.p82

Component

Description

Wi-Fi

  • WPA3-R3 enabled APUT beacons does not have RSNXE when configured in H2E mode

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p82 to 16.91.21.p91.6

Component

Description

Wi-Fi

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p91.6 to 16.91.21.p124

Component

Description

Wi-Fi

  • Cloud keep alive packets not seen after DUT enters host sleep. DUT is sending QOS null packets even in host sleep

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p124 to 16.91.21.p133

Component

Description

Wi-Fi

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p133 to 16.91.21.p133.2 {#firmware_version_from_16_91_21_p133_to_16_91_21_p133_2}

Component

Description

Wi-Fi

  • DUT STA getting rebooted after 15~20 iterations of 11R-Command based roaming
  • 0xa4 command timeout after several hours of stress test

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_2_to_16_91_21_p142_5}

Component

Description

Wi-Fi

  • DUT fails to reconnect after the configured auto-reconnect time interval.

Coex

  • During HFP call, TX side noise is observed with coex CLI

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.4 {#firmware_version_from_16_91_21_p142_5_to_16_91_21_p149_4}

Component

Description

-

NA

Parent topic:Bug fixes and/or feature enhancements

Firmware version: From 16.91.21.p149.4 to 16.92.21.p151.7 {#firmware_version_from_16_91_21_p149_4_to_16_92_21_p151_7}

Component

Description

Wi-Fi

  • Samsung S24 Ultra and Google Pixel 7 mobiles having Android 14 are not able connect to the DUTAP with WPA3 SAE security.

Parent topic:Bug fixes and/or feature enhancements

Parent topic:IW416 release notes