IW610 release notes

Package information

  • SDK version: 25.06.00

Parent topic:IW610 release notes

Version information

  • Wireless SoC: IW610

  • Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.5.p66

    • 18 - Major revision

    • 99 - Feature pack

    • 5 - Release version

    • p66 - Patch number

Parent topic:IW610 release notes

Host platform

  • IW610 platform running FreeRTOS

  • Test tools

    • iPerf (version 2.1.9)

Parent topic:IW610 release notes

Wi-Fi and Bluetooth certification

The Wi-Fi and Bluetooth certification is obtained with the following combinations.

WFA certifications

  • STA | 802.11n

  • STA | PMF

  • STA | FFD

  • STA | SVD

  • STA | WPA3 SAE (R3)

  • STA | 802.11ac

  • STA | 802.11ax

  • STA | QTT

Refer to 6.

Note: This release supports STAUT only certifications.

Parent topic:Wi-Fi and Bluetooth certification

Bluetooth controller certification

QDID: Refer to 4.

Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.

Parent topic:Wi-Fi and Bluetooth certification

Parent topic:IW610 release notes

Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • Access Point: Asus AX88u

  • DUT: IW610

  • External Client: Intel AX210

  • Channel: 6 | 36

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler version gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 3.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus AX88u

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

42

63

61

WPA2-AES

40

47

60

62

WPA3-SAE

40

39

60

62

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

42

49

64

64

WPA2-AES

41

48

62

63

WPA3-SAE

41

48

62

63

STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

45

54

75

74

WPA2-AES

45

53

73

73

WPA3-SAE

44

53

73

72

STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

46

48

77

70

WPA2-AES

45

47

74

68

WPA3-SAE

46

47

74

68

STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

51

62

98

98

WPA2-AES

50

60

96

91

WPA3-SAE

51

60

96

91

STA mode throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

53

60

101

94

WPA2-AES

53

58

99

93

WPA3-SAE

52

58

99

93

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: Apple MacBook Air

Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

39

39

63

62

WPA2-AES

39

38

60

60

WPA3-SAE

39

38

60

60

Mobile AP throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

39

64

62

WPA2-AES

39

39

61

61

WPA3-SAE

39

38

61

61

Mobile AP throughput - VHT Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

43

43

74

73

WPA2-AES

42

42

73

71

WPA3-SAE

42

42

74

72

Mobile AP throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

43

43

75

73

WPA2-AES

43

42

74

72

WPA3-SAE

43

43

74

72

Mobile AP throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

46

46

95

94

WPA2-AES

45

45

96

91

WPA3-SAE

45

45

96

91

Mobile AP throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

47

47

96

94

WPA2-AES

46

46

98

91

WPA3-SAE

46

46

99

91

Parent topic:Wi-Fi throughput

Parent topic:IW610 release notes

Known issues

Component

Description

Wi-Fi

—

Bluetooth LE

—

Parent topic:IW610 release notes