Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • Access Point: Asus AX88u

  • DUT: IW416 Murata (Module: 1XK M.2) with EVK-MIMXRT1060 EVKC platform

  • DUT Power Source: External power supply

  • Client: Apple MacBook Air

  • Channel: 6 | 36

  • Wi-Fi application: wifi_wpa_supplicant

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus AX88u

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

39

38

59

58

WPA2-AES

38

36

57

58

WPA3-SAE

41

35

57

57

STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

58

58

93

91

WPA2-AES

56

49

94

74

WPA3-SAE

54

57

94

73

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

45

61

58

WPA2-AES

40

43

61

57

WPA3-SAE

40

44

61

57

STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

60

66

94

100

WPA2-AES

58

61

94

98

WPA3-SAE

59

61

94

98

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: Apple MacBook Air

Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

43

59

57

WPA2-AES

40

42

59

57

WPA3-SAE

39

42

59

57

Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

62

74

121

118

WPA2-AES

60

64

116

91

WPA3-SAE

60

65

116

91

Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

50

42

45

62

WPA2-AES

42

45

53

62

WPA3-SAE

42

62

53

45

Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

66

76

126

96

WPA2-AES

63

68

121

95

WPA3-SAE

63

67

121

95

Parent topic:Wi-Fi throughput

Parent topic:IW416 release notes