Supported clusters
The clusters supported by the Colour Controller device are listed in the table below.
Table 29. Clusters for Colour Controller |
|
---|---|
Server (Input) side |
Client (Output) side |
Mandatory |
|
Basic |
On/Off |
Identify |
Identify |
Level control |
|
Colour control |
|
Optional |
|
Touchlink commissioning |
Touchlink commissioning |
Groups |
|
OTA upgrade |
The mandatory attributes within each cluster for this device type are indicated in the ZigBee Lighting and Occupancy Device Specification (15-0014-01).
Parent topic:Colour Controller