Supported clusters

The clusters used by the On/Off Ballast device are listed in the table below.

Table 22. Clusters for On/Off Ballast

Server (Input) side

Client (Output) side

Mandatory

Basic

Power configuration

Device temperature configuration

Identify

Groups

Scenes

On/Off

Ballast configuration

Optional

Level control

OTA upgrade

Illuminance level sensing

Illuminance measurement

Touchlink commissioning

Illuminance level sensing

Occupancy sensing

The mandatory attributes within each cluster for this device type are indicated in the ZigBee Lighting and Occupancy Device Specification (15-0014-01).

Parent topic:On/Off Ballast