Supported clusters
The clusters supported by the Colour Temperature Light device are listed in the table below.
Table 26. Clusters for Colour Temperature Light |
|
---|---|
Server (Input) side |
Client (Output) side |
Mandatory |
|
Basic |
|
Identify |
|
Groups |
|
Scenes |
|
On/Off |
|
Level control |
|
Colour control |
|
Optional |
|
Touchlink commissioning |
OTA upgrade |
The mandatory attributes within each cluster for this device type are indicated in the ZigBee Lighting and Occupancy Device Specification (15-0014-01).
Parent topic:Colour Temperature Light