Supported clusters
The clusters supported by the Non-Colour Scene Controller device are listed in the table below.
Table: Clusters for Non-Colour Scene Controller
Server (Input) side |
Client (Output) side |
Mandatory |
|
Basic |
On-Off |
Identify |
Identify |
Level control |
|
Scenes |
|
Optional |
|
Touchlink commissioning |
Touchlink commissioning |
Groups |
|
OTA upgrade |
The mandatory attributes within each cluster for this device type are indicated in the ZigBee Lighting and Occupancy Device Specification (15-0014-01).
Parent topic:Non-Colour Scene Controller