Part III: General Clusters
This Part, General Clusters, comprises fifteen chapters:
Chapter 8 details the Basic cluster
Chapter 9 details the Power Configuration cluster
Chapter 10 details the Device Temperature Configuration cluster
Chapter 11 details the Identify cluster
Chapter 12 details the Groups cluster
Chapter 13 details the Scenes cluster
Chapter 14 details the On/Off cluster
Chapter 15 details the On/Off Switch Configuration cluster
Chapter 16 details the Level Control cluster
Chapter 17 details the Alarms cluster
Chapter 18 details the Time cluster, as well as the use of ZCL time
Chapter 19 details the Input and Output clusters
Chapter 20 details the Poll Control cluster
Chapter 21 details the Power Profile cluster
Chapter 22 details the Diagnostics cluster