Hardware requirements
Micro USB cable
MIMX8MN6-EVK board
J-Link Debug Probe
12V power supply
Personal Computer
Board settings
ECSPI board to board: Transfers data through the instance 2 of the ECSPI interface. ECSPI2 pins of the master board are connected to the ECSPI2 pins of the slave board.
MASTER BOARD CONNECTS TO SLAVE BOARD
Pin Name Board Location Pin Name Board Location
MISO J1003 - 21 MISO J1003 - 21
MOSI J1003 - 19 MOSI J1003 - 19
SCK J1003 - 23 SCK J1003 - 23
SS0 J1003 - 24 SS0 J1003 - 24
GND J1003 - 6 GND J1003 - 6
Prepare the Demo
Connect 12V power supply and J-Link Debug Probe to the board, switch SW101 to power on the board
Connect a USB cable between the host PC and the J901 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo
When the demo runs successfully, the log would be seen on the debug terminal like:
ECSPI board to board polling example.
Slave example is running...
Slave starts to receive data!
This is ECSPI slave transfer completed callback.
It's a successful transfer.
Slave starts to transmit data!
This is ECSPI slave transfer completed callback.
It's a successful transfer.
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...