Hardware requirements
Mini/micro USB cable
MIMXRT1180-EVK board
Personal Computer
Headphone(OMTP standard)
Board settings
No special settings are required.
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Insert the headphones into the headphone jack on MIMXRT1180-EVK board (J101).
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the demo runs successfully, you can hear the tone and the log would be seen on the OpenSDA terminal like:
ASRC m2m edma example
Playback raw audio data
sample rate : xxxx
channel number: xxxx
frequency: xxxx.
Playback converted audio data
sample rate : xxxx
channel number: xxxx
frequency: xxxx.
ASRC m2m edma example finished