Hardware requirements
Micro USB cable
EVK-MIMXRT685 board
Personal Computer
Board settings
Please notice that the I3C module can only work for 1.8V on the board, short JP12 1-2. I3C one board:
Transfer data from MASTER_BOARD to SLAVE_BOARD of I3C interface, I3C0 pins of MASTER_BOARD are connected with I3C0 pins of SLAVE_BOARD
MASTER_BOARD CONNECTS TO SLAVE_BOARD
Pin Name Board Location Pin Name Board Location
P2_29 J18-1 P2_29 J18-1
P2_30 J18-2 P2_30 J18-2
GND J18-4 GND J18-4
Prepare the Demo
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J5) on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo
The following message shows in the terminal if the example runs successfully.
I3C board2board interrupt example -- Slave transfer.
Check I3C master I2C transfer.
Slave received data :
0x 1 0x20 0x 0 0x 1 0x 2 0x 3 0x 4 0x 5
0x 6 0x 7 0x 8 0x 9 0x a 0x b 0x c 0x d
0x e 0x f 0x10 0x11 0x12 0x13 0x14 0x15
0x16 0x17 0x18 0x19 0x1a 0x1b 0x1c 0x1d
0x1e 0x1f
I3C master I2C transfer finished.
Check I3C master I3C SDR transfer.
Slave received data :
0x 0 0x 1 0x 2 0x 3 0x 4 0x 5 0x 6 0x 7
0x 8 0x 9 0x a 0x b 0x c 0x d 0x e 0x f
0x10 0x11 0x12 0x13 0x14 0x15 0x16 0x17
0x18 0x19 0x1a 0x1b 0x1c 0x1d 0x1e 0x1f
I3C master I3C SDR transfer finished.
Check I3C master I3C HDR transfer.
Slave received data :
0x 0 0x 1 0x 2 0x 3 0x 4 0x 5 0x 6 0x 7
0x 8 0x 9 0x a 0x b 0x c 0x d 0x e 0x f
0x10 0x11 0x12 0x13 0x14 0x15 0x16 0x17
0x18 0x19 0x1a 0x1b 0x1c 0x1d 0x1e 0x1f
I3C master I3C HDR transfer finished.