Hardware requirements
Mini USB cable
FRDM-K32L2A4S board
Personal Computer
Board settings
No special is needed.
Prepare the Demo
Connect a USB cable between the PC host and the OpenSDA USB on the board.
Open a serial terminal on PC for OpenSDA serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the example runs successfully, you can see the similar information from the terminal as below.
EDMA channel link example.
edma minor loop link start
0 0 0 0 0 0 0 0
edma minor loop link finished
1 2 3 4 5 6 7 8
edma major loop link start
0 0 0 0 0 0 0 0
edma major loop link finished
1 2 3 4 5 6 7 8