Hardware requirements
Micro USB cable
FRDM-KE17Z512 board
Personal Computer
Board settings
No special settings are required.
Prepare the Demo
Connect a USB cable between the host PC and the MCU-LINK USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
When the example runs successfully, the following message is displayed in the terminal:
EDMA interleave transfer example.
edma signle transfer interleave start
0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
edma signle transfer interleave finished
1 0 2 0 3 0 4 0 5 0 6 0 7 0 8 0
edma minor loop interleave start
0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0
edma minor loop interleave finished
1 2 0 4 5 0 7 8 0 10 11 0 13 14 0 0