Hardware requirements
Type-C USB cable
FRDM-MCXC041 board
Personal Computer
Board settings
SPI one board:
Transfer data from MASTER_BOARD to SLAVE_BOARD of SPI interface, SPI0 pins of MASTER_BOARD are connected with SPI0 pins of SLAVE_BOARD
MASTER_BOARD CONNECTS TO SLAVE_BOARD
Pin Name Board Location Board Location
MOSI J2-8 J2-8
MISO J2-10 J2-10
SS J2-6 J2-6
CLK J2-12 J2-12
GND J2-14 J2-14
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
9600 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Reset the SoC and run the project.
Running the demo
When the example runs successfully, the following message is displayed in the terminal:
SPI CMSIS driver board to board dma example.
Slave example is running...
Slave receive:
0 1 2 3 4 5 6 7 8 9 A B C D E F
10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
Succeed!