Hardware requirements

  • Type-C USB cable

  • Two FRDM-MCXC444 boards

  • Personal Computer

Board settings

SPI board to board: Transfers data through SPI interface. SPI0 pins of the master board are connected to the SPI1 pins of the slave board.

MASTER BOARD           CONNECTS TO         SLAVE BOARD
Pin Name   Board Location     Pin Name  Board Location
MISO       J1 pin 11          MISO      J2 pin 10
MOSI       J1 pin 9           MOSI      J2 pin 8
SCK        J1 pin 15          SCK       J2 pin 12
PCS0       J1 pin 7           PCS0      J2 pin 6
GND        J2 pin 14          GND       J2 pin 14
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

Prepare the Demo
===============
1.  Connect a type-c USB cable between the host PC and the MCU-Link USB port (J13) on the target board.
2.  Open a serial terminal with the following settings:
    - 115200 baud rate
    - 8 data bits
    - No parity
    - One stop bit
    - No flow control
3.  Download the program to the target board.
4.  Reset the SoC and run the project.

Running the demo
===============
When the demo runs successfully, the log would be seen on the terminal like:

~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
SPI CMSIS driver board to board interrupt example.

 Slave example is running...


 Slave receive:
      0  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F
     10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
     20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
     30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
Succeed!

~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~