Hardware requirements
Micro USB cable
Two LPCXpresso54628 boards
Personal Computer
Board settings
Connect SPI master on board to SPI slave on other board
MASTER_BOARD CONNECTS TO SLAVE_BOARD
Pin Name Board Location Pin Name Board Location
MISO J9 pin 11 MISO J9 pin 11
MOSI J9 pin 13 MOSI J9 pin 13
SCK J9 pin 9 SCK J9 pin 9
PCS0 J9 pin 15 PCS0 J9 pin 15
GND J9 pin 7 GND J9 pin 7
Prepare the Demo
Connect a micro USB cable between the PC host and the LPC-Link USB port (J8) on the board.
Open a serial terminal on PC for JLink serial device with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
The following message shows in the terminal if the example runs successfully.
CMSIS SPI board2board DMA example -- Slave transfer.
Slave example is running...
Slave receive:
0 1 2 3 4 5 6 7 8 9 A B C D E F
10 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F
20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
Succeed!