Hardware requirements

  • LPCXpresso55S36 board

  • FRDM-MC-LVPMSM board

  • Power supply 24V

  • Mini/micro USB cable

  • Low-voltage 3-phase permanent magnet motor

  • Personal Computer

Overview

The 3-phase permanent magnet synchronous motor (PMSM) control reference application is intended to provide the example for 3-phase PMSM motor control solutions. The reference design uses a closed-loop field-oriented vector speed (FOC) control mechanism.

More information

Application web page with the board specific Application User’s guide and other documentation: http://www.nxp.com/sdkmotorcontrol

Board settings

Follow chapter “Hardware setup” in Application User’s guide.

Running the demo

Follow chapter “User interface” in Application User’s guide.