Hardware requirements
Micro USB cable
MC56F80000-EVK board
Personal Computer
Board hardware common setting
Power setting:
Connect J8 pin2 and pin3 Connect J6 pin1 and pin2 Connect J5 pin1 and pin2
Reset pin setting:
Connect J11 pin2 and pin3
Debugger setting:
Connect J13 pin 1-2, 3-4, 5-6, 7-8
Board settings
Master/Slave board connection as below:
Master Board Slave Board
INSTANCE0(QSPI0) CONNECTS TO INSTANCE1(QSPI0)
Pin Name Board Location Pin Name Board Location
SS0 J1 pin 3 SS0 J1 pin 3
MOSI J2 pin 8 MOSI J2 pin 8
MISO J2 pin 10 MISO J2 pin 10
SCK J2 pin 12 SCK J2 pin 12
GND J2 pin 14 GND J2 pin 14
Note: Don’t use GC7 as SS since GC7 is used for onboard MX25
Prepare the Demo
Connect USB cable between the host PC and the J12 USB port on the target board. It setups Multilink and COM port in PC device manager.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board with Multilink debug configuration.
Launch the debugger in your IDE to begin running the demo.
Running the demo
When the example runs successfully, you can see the similar information from the terminal as below.
QUEUEDSPI board to board interrupt example.
Slave example is running...
This is QUEUEDSPI slave transfer completed callback.
It's a successful transfer.
QUEUEDSPI transfer all data matched!
Slave receive:
1 2 3 4 5 6 7 8 9 A B C D E F 10
11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
Slave example is running...