Hardware requirements
USB Type-C cable
MCIMX93-EVK Board
J-Link Debug Probe
12V~20V power supply
Personal Computer
Board settings
No special is needed.
Prepare the Demo
Connect 12V~20V power supply and J-Link Debug Probe to the board.
Connect a USB cable between the host PC and the Debug port on the board (Refer “Getting Started with MCUXpresso SDK for MCIMX93-EVK.pdf” for debug port information).
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board (Please refer “Getting Started with MCUXpresso SDK for MCIMX93-EVK.pdf” for how to run different targets).
Launch the debugger in your IDE to begin running the example.
Running the demo
When the example runs successfully, you can see the similar information from the terminal as below.
EDMA scatter_gather transfer example begin.
Destination Buffer:
0 0 0 0 0 0 0 0
EDMA scatter_gather transfer example finish.
Destination Buffer:
1 2 3 4 5 6 7 8