Hardware requirements

  • Mini/micro USB cable

  • RD-RW612-BGA board

  • Personal Computer

Board settings

No special settings are required.

Prepare the Demo

  1. Connect a USB cable between the host PC and the MCU-Link USB port on the target board.

  2. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  3. Download the program to the target board.

  4. Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.

Running the demo

When the demo runs successfully, the terminal will display similar information like the following (Software only for now):

CALLOC(0,1): passed (distinct non-null) CALLOC(1,0): passed (distinct non-null) CALLOC(1): passed CALLOC(1 again): passed

MD5 test #1: passed MD5 test #2: passed MD5 test #3: passed MD5 test #4: passed MD5 test #5: passed MD5 test #6: passed MD5 test #7: passed

SHA-1 test #1: passed SHA-1 test #2: passed SHA-1 test #3: passed

SHA-224 test #1: passed SHA-224 test #2: passed SHA-224 test #3: passed

SHA-256 test #1: passed SHA-256 test #2: passed SHA-256 test #3: passed

SHA-384 test #1: passed SHA-384 test #2: passed SHA-384 test #3: passed

SHA-512 test #1: passed SHA-512 test #2: passed SHA-512 test #3: passed

SHA3-224 test 0 passed SHA3-256 test 0 passed SHA3-384 test 0 passed SHA3-512 test 0 passed SHA3-224 test 1 passed SHA3-256 test 1 passed SHA3-384 test 1 passed SHA3-512 test 1 passed SHA3-224 long KAT test passed SHA3-256 long KAT test passed SHA3-384 long KAT test passed SHA3-512 long KAT test passed

DES -ECB- 56 (dec): passed DES -ECB- 56 (enc): passed DES3-ECB-112 (dec): passed DES3-ECB-112 (enc): passed DES3-ECB-168 (dec): passed DES3-ECB-168 (enc): passed

DES -CBC- 56 (dec): passed DES -CBC- 56 (enc): passed DES3-CBC-112 (dec): passed DES3-CBC-112 (enc): passed DES3-CBC-168 (dec): passed DES3-CBC-168 (enc): passed

AES note: built-in implementation. AES-ECB-128 (dec): passed AES-ECB-128 (enc): passed AES-ECB-192 (dec): passed AES-ECB-192 (enc): passed AES-ECB-256 (dec): passed AES-ECB-256 (enc): passed

AES-CBC-128 (dec): passed AES-CBC-128 (enc): passed AES-CBC-192 (dec): passed AES-CBC-192 (enc): passed AES-CBC-256 (dec): passed AES-CBC-256 (enc): passed

AES-CFB128-128 (dec): passed AES-CFB128-128 (enc): passed AES-CFB128-192 (dec): passed AES-CFB128-192 (enc): passed AES-CFB128-256 (dec): passed AES-CFB128-256 (enc): passed

AES-OFB-128 (dec): passed AES-OFB-128 (enc): passed AES-OFB-192 (dec): passed AES-OFB-192 (enc): passed AES-OFB-256 (dec): passed AES-OFB-256 (enc): passed

AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed AES-CTR-128 (dec): passed AES-CTR-128 (enc): passed

AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed AES-XTS-128 (dec): passed AES-XTS-128 (enc): passed

GCM note: built-in implementation. AES-GCM-128 #0 (enc): passed AES-GCM-128 #0 (dec): passed AES-GCM-128 #0 split (enc): passed AES-GCM-128 #0 split (dec): passed AES-GCM-128 #1 (enc): passed AES-GCM-128 #1 (dec): passed AES-GCM-128 #1 split (enc): passed AES-GCM-128 #1 split (dec): passed AES-GCM-128 #2 (enc): passed AES-GCM-128 #2 (dec): passed AES-GCM-128 #2 split (enc): passed AES-GCM-128 #2 split (dec): passed AES-GCM-128 #3 (enc): passed AES-GCM-128 #3 (dec): passed AES-GCM-128 #3 split (enc): passed AES-GCM-128 #3 split (dec): passed AES-GCM-128 #4 (enc): passed AES-GCM-128 #4 (dec): passed AES-GCM-128 #4 split (enc): passed AES-GCM-128 #4 split (dec): passed AES-GCM-128 #5 (enc): passed AES-GCM-128 #5 (dec): passed AES-GCM-128 #5 split (enc): passed AES-GCM-128 #5 split (dec): passed AES-GCM-192 #0 (enc): passed AES-GCM-192 #0 (dec): passed AES-GCM-192 #0 split (enc): passed AES-GCM-192 #0 split (dec): passed AES-GCM-192 #1 (enc): passed AES-GCM-192 #1 (dec): passed AES-GCM-192 #1 split (enc): passed AES-GCM-192 #1 split (dec): passed AES-GCM-192 #2 (enc): passed AES-GCM-192 #2 (dec): passed AES-GCM-192 #2 split (enc): passed AES-GCM-192 #2 split (dec): passed AES-GCM-192 #3 (enc): passed AES-GCM-192 #3 (dec): passed AES-GCM-192 #3 split (enc): passed AES-GCM-192 #3 split (dec): passed AES-GCM-192 #4 (enc): passed AES-GCM-192 #4 (dec): passed AES-GCM-192 #4 split (enc): passed AES-GCM-192 #4 split (dec): passed AES-GCM-192 #5 (enc): passed AES-GCM-192 #5 (dec): passed AES-GCM-192 #5 split (enc): passed AES-GCM-192 #5 split (dec): passed AES-GCM-256 #0 (enc): passed AES-GCM-256 #0 (dec): passed AES-GCM-256 #0 split (enc): passed AES-GCM-256 #0 split (dec): passed AES-GCM-256 #1 (enc): passed AES-GCM-256 #1 (dec): passed AES-GCM-256 #1 split (enc): passed AES-GCM-256 #1 split (dec): passed AES-GCM-256 #2 (enc): passed AES-GCM-256 #2 (dec): passed AES-GCM-256 #2 split (enc): passed AES-GCM-256 #2 split (dec): passed AES-GCM-256 #3 (enc): passed AES-GCM-256 #3 (dec): passed AES-GCM-256 #3 split (enc): passed AES-GCM-256 #3 split (dec): passed AES-GCM-256 #4 (enc): passed AES-GCM-256 #4 (dec): passed AES-GCM-256 #4 split (enc): passed AES-GCM-256 #4 split (dec): passed AES-GCM-256 #5 (enc): passed AES-GCM-256 #5 (dec): passed AES-GCM-256 #5 split (enc): passed AES-GCM-256 #5 split (dec): passed

CCM-AES #1: passed CCM-AES #2: passed CCM-AES #3: passed

AES 128 CMAC subkey #1: passed AES 128 CMAC subkey #2: passed AES 128 CMAC subkey #3: passed AES 128 CMAC subkey #4: passed AES 128 CMAC #1: passed AES 128 CMAC #2: passed AES 128 CMAC #3: passed AES 128 CMAC #4: passed AES 192 CMAC subkey #1: passed AES 192 CMAC subkey #2: passed AES 192 CMAC subkey #3: passed AES 192 CMAC subkey #4: passed AES 192 CMAC #1: passed AES 192 CMAC #2: passed AES 192 CMAC #3: passed AES 192 CMAC #4: passed AES 256 CMAC subkey #1: passed AES 256 CMAC subkey #2: passed AES 256 CMAC subkey #3: passed AES 256 CMAC subkey #4: passed AES 256 CMAC #1: passed AES 256 CMAC #2: passed AES 256 CMAC #3: passed AES 256 CMAC #4: passed 3DES 2 key CMAC subkey #1: passed 3DES 2 key CMAC subkey #2: passed 3DES 2 key CMAC subkey #3: passed 3DES 2 key CMAC subkey #4: passed 3DES 2 key CMAC #1: passed 3DES 2 key CMAC #2: passed 3DES 2 key CMAC #3: passed 3DES 2 key CMAC #4: passed 3DES 3 key CMAC subkey #1: passed 3DES 3 key CMAC subkey #2: passed 3DES 3 key CMAC subkey #3: passed 3DES 3 key CMAC subkey #4: passed 3DES 3 key CMAC #1: passed 3DES 3 key CMAC #2: passed 3DES 3 key CMAC #3: passed 3DES 3 key CMAC #4: passed AES CMAC 128 PRF #0: passed AES CMAC 128 PRF #1: passed AES CMAC 128 PRF #2: passed

Poly1305 test 0 passed Poly1305 test 1 passed

Base64 encoding test: passed Base64 decoding test: passed

MPI test #1 (mul_mpi): passed MPI test #2 (div_mpi): passed MPI test #3 (exp_mod): passed MPI test #4 (inv_mod): passed MPI test #5 (simple gcd): passed

RSA key validation: passed PKCS#1 encryption : passed PKCS#1 decryption : passed PKCS#1 data sign : passed PKCS#1 sig. verify: passed

CTR_DRBG (PR = TRUE) : passed CTR_DRBG (PR = FALSE): passed

HMAC_DRBG (PR = True) : passed HMAC_DRBG (PR = False) : passed

ECP SW test #1 (constant op_count, base point G): passed ECP SW test #2 (constant op_count, other point): passed ECP Montgomery test (constant op_count): passed

DHM parameter load: passed

ENTROPY test: passed

PBKDF2 (SHA1) #0: passed PBKDF2 (SHA1) #1: passed PBKDF2 (SHA1) #2: passed PBKDF2 (SHA1) #3: passed PBKDF2 (SHA1) #4: passed PBKDF2 (SHA1) #5: passed

Executed 23 test suites

[ All tests PASS ]