fxls8974cf_motion_wakeup

Overview

The FXLS8974CF motion wakeup example demonstrates motion detection using SDCD block and Auto-Wake/Sleep features. This example demonstrated configuration of FXLS8974CF SDCD block to detect motion and wake up from SLEEP mode to ACTIVE mode. Also the auto-wake/sleep feature configuration demonstrates how sensor can autonomously switch back to SLEEP mode on no-motion detection for configured ASLP counter.

Supported Boards