MCUXpresso SDK Changelog

Board Support Files

board

[25.06.00]

  • Initial version

    • Replaced the XXX_SERIES macros with the CPU_xxx macros in the common configuration file

    • Added the legacy IAR supporting Mac file

clock_config

[25.06.00]

  • Initial version

    • Updated the clock_config.c to align with the latest part number and the clock tool model

    • Removed the OSC RC 400M dating control, which is not supported by the hardware

pin_mux

[25.06.00]

  • Initial version

    • Updated pin_mux.c to align with the latest part number and the pin tool model