Hardware requirements
Mini/micro USB cable
MIMXRT1170-EVKB board
Personal Computer
Board settings
Prepare the Demo
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo
To measure the output signal of CLKO1, please use the oscilloscope to probe TP1002; To measure the output signal of CLKO2, please use the oscilloscope to probe TP1003. These instructions are displayed/shown on the terminal window:
Clock Output Driver Example.
Please Choose one clock to be outputted on CLKO1.
1 -- OSC_RC_48M_DIV2.
2 -- OSC_24M.
3 -- OSC_RC_400M.
4 -- OSC_RC_16M.
5 -- SYS_PLL2_PFD2.
6 -- SYS_PLL2_CLK.
7 -- SYS_PLL3_PFD1.
8 -- SYS_PLL1_DIV5.
5
Please set the clock divider, range from 1 to 256.
5
Theoretically, the output frequency of CLKO1 is 105600000 Hz.
Please Choose one clock to be outputted on CLKO2.
1 -- OSC_RC_48M_DIV2.
2 -- OSC_24M.
3 -- OSC_RC_400M.
4 -- OSC_RC_16M.
5 -- SYS_PLL2_PFD3.
6 -- OSC_RC_48M.
7 -- SYS_PLL3_PFD1.
8 -- AUDIO_PLL_CLK.
5
Please set the clock divider, range from 1 to 256.
5
Theoretically, the output frequency of CLKO2 is 9600000 Hz.
Please press any key to continue.