Measurement and Sensing
The Measurement and Sensing clusters implemented by NXP are listed and outlined in the table below. These clusters are detailed in ‘Part IV: Measurement and SensingClusters’ of this manual.
Cluster |
Cluster ID |
Description |
|---|---|---|
Illuminance Measurement |
0x0400 |
The Illuminance Measurement cluster provides an interface to an illuminance measuring device, allowing the configuration of measuring and the reporting of measurements. This cluster is detailed in Chapter 23. |
Illuminance Level Sensing |
0x0401 |
The Illuminance Level Sensing cluster provides an interface to light-level sensing functionality. This cluster is detailed in Chapter 24. |
Temperature Measurement |
0x0402 |
The Temperature Measurement cluster provides an interface to a temperature measuring device, allowing the configuration of measuring and the reporting of measurements. This cluster is detailed in Chapter 25. |
Pressure Measurement |
0x0403 |
The Pressure Measurement cluster provides an inter-face to a pressure measuring device, allowing the configuration of measuring and the reporting of measurements. This cluster is detailed in Chapter 26. |
Flow Measurement |
0x0404 |
The Flow Measurement cluster provides an interface to a flow measuring device for a fluid, allowing the configuration of measuring and the reporting of measurements. This cluster is detailed in Chapter 27. |
Relative Humidity Measurement |
0x0405 |
The Relative Humidity Measurement cluster provides an interface to a humidity measuring device, allowing the configuration of relative humidity measuring and the reporting of measurements. This cluster is detailed in Chapter 28. |
Occupancy Sensing |
0x0406 |
The Occupancy Sensing cluster provides an interface to an occupancy sensor, allowing the configuration of sensing and the reporting of status. This cluster is detailed in Chapter 29. |
Electrical Measurement |
0x0B04 |
The Electrical Measurement cluster provides an interface for obtaining electrical measurements from a device. This cluster is detailed in Chapter 30. |
Parent topic:ZCL Member Clusters