Security and Safety
The Security and Safety clusters implemented by NXP are listed and outlined in the table below. These clusters are detailed in ‘Part VIII: Security and Safety Clusters’ of this manual.
Cluster |
Cluster ID |
Description |
|---|---|---|
IAS Zone |
0x0500 |
The IAS Zone cluster provides an interface to a zone device in an IAS (Intruder Alarm System). This cluster is detailed in Chapter 37. |
IAS ACE (Ancillary Control Equipment) |
0x0501 |
The IAS ACE cluster provides a control interface to a CIE (Control and Indicating Equipment) device in an IAS (Intruder Alarm System). This cluster is detailed in Chapter 38. |
IAS WD (Warning Device) |
0x0502 |
The IAS WD cluster provides an interface to a Warning Device in an IAS (Intruder Alarm System). For example, a CIE (Control and Indicating Equipment) device can use the cluster to issue alarm warning indications to a Warning Device when an alarm condition is detected. This cluster is detailed in Chapter 39. |
Parent topic:ZCL Member Clusters