Smart Energy
The Smart Energy clusters implemented by NXP are listed and outlined in the table below. These clusters are detailed in ‘Part IX: Smart Energy Clusters’ of this manual.
Cluster |
Cluster ID |
Description |
|---|---|---|
Price |
0x0700 |
The Price cluster provides the mechanism for sending and receiving pricing information within a ZigBee 3.0 network. This cluster is detailed in Chapter 40. |
Demand-Response and Load Control |
0x0701 |
The Demand-Response and Load Control (DRLC) cluster provides an interface for controlling an attached appliance that supports load control. The cluster is able to receive load control requests and act upon them - the demand-response functionality. This cluster is detailed in Chapter 41. |
Simple Metering |
0x0702 |
The Simple Metering cluster provides a mechanism to obtain consumption data from a metering device (elec-tric, gas, water or thermal). This cluster is detailed in Chapter 42. |
Other Smart Energy (SE) clusters, that are not available in the ZigBee 3.0 SDK, are provided in the NXP ZigBee Smart Energy SDK. The ZigBee 3.0 SDK contains only the SE clusters that are supported by NXP for non-SE applications.
Parent topic:ZCL Member Clusters