Hardware requirements

  • Mini/micro USB cable

  • MIMXRT1160-EVK board

  • Personal Computer

Board settings

Remove 0Ω resistors R200,R404,R406,R408.

LPSPI:

       MASTER           connect to           SLAVE
Pin Name   Board Location     Pin Name    Board Location
SOUT       J10-8                SIN       J10-10
SIN        J10-10               SOUT      J10-8
SCK        J10-12               SCK       J10-12
PCS0       J10-6                PCS0      J10-6
GND        J10-14               GND       J10-14

Prepare the Demo

  1. Connect a mini USB cable between the PC host and the OpenSDA USB port on the board.

  2. Open a serial terminal on PC for OpenSDA serial device with these settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  3. Download the program to the target board.

  4. Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.

Running the demo

When the example runs successfully, you can see the similar information from the terminal as below.

LPSPI CMSIS driver board to board edma example.

 Slave example is running...
This is LPSPI_SlaveSignalEvent_t
Slave receive data from master has completed!
This is LPSPI_SlaveSignalEvent_t
Slave transmit data to master has completed!

 Slave receive:
      1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
     11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
     21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
     31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40

 Slave example is running...