Hardware requirements

  • Type-C USB cable

  • FRDM-MCXA153 board

  • Personal Computer

Board settings

LPSPI:

       MASTER(SPI0)      connect to        SLAVE(SPI1)
Pin Name   Board Location     Pin Name    Board Location
SOUT       J6-6                SIN       J2-10
SIN        J6-5                SOUT      J2-8
SCK        J6-4                SCK       J2-12
PCS0       J6-3                PCS1      J2-6
GND        J6-8                GND       J6-8

Prepare the Demo

  1. Connect a Type-C USB cable between the host PC and the MCU-Link port(J15) on the target board.

  2. Open a serial terminal on PC for MCU-Link serial device with these settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  3. Download the program to the target board.

  4. Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.

Running the demo

The following lines are printed to the serial terminal when the demo program is executed.

LPSPI board to board interrupt example.

 Slave example is running...
This is LPSPI slave transfer completed callback.
It's a successful transfer.


 Slave received:
      1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
     11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
     21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
     31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40

 Slave example is running...