Hardware requirements
Micro USB cable
IMX95LP4X-EVK board
J-Link Debug Probe
12V~20V power supply
Personal Computer
Headphone
Board settings
No special settings are required.
Please note this application can’t support running with Linux BSP!
Prepare the Demo
Connect 12V~20V power supply and J-Link Debug Probe to the board, switch SW4 to power on the board.
Connect a micro USB cable between the host PC and the J31 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either re-power up your board or launch the debugger in your IDE to begin running the example
Running the demo
When the demo runs successfully, you can hear the tone and the log would be seen on the terminal like:
 SAI functional interrupt example started!
 SAI functional interrupt example finished!