Hardware requirements
USB Type-C cable
MCIMX93-QSB board
J-Link Debug Probe
12V~20V power supply
Personal Computer
Headphone
Board settings
No special settings are required.
Please note this application can’t support running with Linux BSP!
Prepare the Demo
Connect 12V~20V power supply and J-Link Debug Probe to the board, switch SW301 to power on the board.
Connect a USB Type-C cable between the host PC and the J1708 USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either re-power up your board or launch the debugger in your IDE to begin running the example
Running the demo
Note: This demo outputs 1000HZ sine wave audio signal. When the demo runs successfully, you can hear the tone and the log would be seen on the terminal like:
 SAI functional interrupt example started!
 SAI functional interrupt example finished!