sai

Overview

The SAI Demo application demonstrates complicated digital audio playback and record case. The demo provide these features below:

  1. Duplex audio transfer, record and playback at same time.

  2. Playback a 250 Hz sine wave data generated by CMSIS-DSP library. Also compute the fundamental frequency using Fast Fourier Transform with CMSIS-DSP library. If the board support sdcard, then the case can demo an extra items 3.Record to SDcard, then playback it

Supported Boards