Supported clusters
The clusters supported by the Control Bridge device are listed in the table below.
Table: Clusters for Control Bridge
Server (Input) side |
Client (Output) side |
|---|---|
Mandatory |
|
Basic |
On/Off |
Identify |
Identify |
Groups |
|
Scenes |
|
Level control |
|
Colour control |
|
Optional |
|
OTA upgrade |
OTA upgrade |
Touchlink commissioning |
Touchlink commissioning |
Illuminance measurement |
|
Illuminance level sensing |
|
Occupancy sensing |
The mandatory attributes within each cluster for this device type are indicated in the ZigBee Lighting and Occupancy Device Specification (15-0014-01).
Parent topic:Control Bridge