IW610 release notes

Package information

  • SDK version: 25.09.00

Parent topic:IW610 release notes

Version information

  • Wireless SoC: IW610

  • Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.6.p76

    • 18 - Major revision

    • 99 - Feature pack

    • 6 - Release version

    • p76 - Patch number

Parent topic:IW610 release notes

Host platform

  • IW610 platform running FreeRTOS

  • Test tools

    • iPerf (version 2.1.9)

Parent topic:IW610 release notes

Wi-Fi and Bluetooth certification

The Wi-Fi and Bluetooth certification is obtained with the following combinations.

WFA certifications

  • STA | 802.11n

  • STA | PMF

  • STA | FFD

  • STA | SVD

  • STA | WPA3 SAE (R3)

  • STA | 802.11ac

  • STA | 802.11ax

  • STA | QTT

Refer to 6.

Note: This release supports STAUT only certifications.

Parent topic:Wi-Fi and Bluetooth certification

Bluetooth controller certification

QDID: Refer to 4.

Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.

Parent topic:Wi-Fi and Bluetooth certification

Parent topic:IW610 release notes

Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • Access Point: Asus AX88u

  • DUT: IW610

  • External Client: Intel AX210

  • Channel: 6 | 36

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler version gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 3.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus AX88u

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

37

37

60

62

WPA2-AES

36

37

59

61

WPA3-SAE

36

37

59

61

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

35

40

64

65

WPA2-AES

34

39

62

64

WPA3-SAE

35

39

77

76

STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

41

40

72

72

WPA2-AES

40

40

72

72

WPA3-SAE

40

40

72

71

STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

38

42

77

76

WPA2-AES

37

41

75

75

WPA3-SAE

37

40

75

75

STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

45

44

93

96

WPA2-AES

43

43

93

95

WPA3-SAE

44

43

93

96

STA mode throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

42

46

94

100

WPA2-AES

42

45

94

101

WPA3-SAE

41

45

94

101

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: Apple MacBook Air

Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

37

40

63

62

WPA2-AES

35

38

58

60

WPA3-SAE

37

39

61

61

Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

38

41

62

64

WPA2-AES

38

40

62

64

WPA3-SAE

38

40

62

62

Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

39

43

68

73

WPA2-AES

40

43

71

72

WPA3-SAE

39

43

68

72

Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

42

45

72

74

WPA2-AES

41

44

71

73

WPA3-SAE

41

44

71

73

Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

48

94

94

WPA2-AES

43

46

95

95

WPA3-SAE

43

46

95

95

Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

45

49

97

97

WPA2-AES

44

48

97

97

WPA3-SAE

44

48

96

95

Parent topic:Wi-Fi throughput

Parent topic:IW610 release notes

Bug fixes and/or feature enhancements

Firmware version: 18.99.5.p66 to 18.99.5.p76

Component

Description

Wi-Fi

The P2P client connection fails when an attempt is made to connect after the P2P Group Owner (P2P-GO) has been stopped.

Parent topic:Bug fixes and/or feature enhancements

Parent topic:IW610 release notes

Known issues

Component

Description

Wi-Fi

—

Bluetooth LE

—

Parent topic:IW610 release notes