Hardware requirements

  • Type-C USB cable

  • FRDM-MCXA344 board

  • Personal Computer

Board settings

LPSPI:

       MASTER(SPI1)      connect to        SLAVE(SPI1)
Pin Name   Board Location     Pin Name    Board Location
SOUT       J2-8               SIN         J2-10
SIN        J2-10              SOUT        J2-8
SCK        J2-12              SCK         J2-12
PCS0       J2-6               PCS1        J2-6
GND        J2-14              GND         J2-14

Prepare the Demo

  1. Connect a Type-C USB cable between the host PC and the MCU-Link USB port on the target board.

  2. Open a serial terminal on PC for MCU-Link serial device with these settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  3. Download the program to the target board.

  4. Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.

Running the demo

The following lines are printed to the serial terminal when the demo program is executed.

LPSPI CMSIS driver board to board interrupt example.
This example use one board as master and another as slave.
Master and slave uses interrupt way. Slave should start first. 
Please make sure you make the correct line connection. Basically, the connection is: 
LPSPI_master -- LPSPI_slave   
   CLK       --    CLK  
   PCS       --    PCS 
   SOUT      --    SIN  
   SIN       --    SOUT 
   GND       --    GND 

 Master transmit:

  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40
This is LPSPI_MasterSignalEvent_t
Master transmit data to slave has completed!
This is LPSPI_MasterSignalEvent_t
Master receive data from slave has completed!
 
LPSPI transfer all data matched! 

 Master received:

  1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
 11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40

 Input any char to run again