soem_servo_motor_rt1180_bm

Overview

This example demonstrates how to use the Simple Open EtherCAT Master (SOEM) Library to control motor.

In this example there are 2 NXP EVK board:

SOEM as EtherCAT MainDevice running on EVK board(i.MXRT1180/FRDM-1186/i.MX943)

ecat_servo_motor example as EtherCAT SubDevice running on i.MXRT1180 EVK board

Note: 

	ecat_servo_motor path: .../boards/evkmimxrt1180/ecat_examples/servo_motor

Running the demo

If the test passes, the motor will start to retate.

When the demo is running, the serial port will output:

NETC EP frame loopback example start.

Starting motion task

ec_init on netc0 succeeded.

ec_config_init 0

…

1 slaves found and configured.

ec_config_map_group IOmap:20000664 group:0

Slave 1, configadr 1001, state 2

…

Slaves mapped, state to SAFE_OP.

Request operational state for all slaves

Calculated workcounter 3

Request operational state for all slaves

Calculated workcounter 3

Operational state reached for all slaves.

Note: Modify GPT timer frequncy >= 200MHz to get more accurate timer.

Note: Detailed SOEM performance please refter to EtherCAT Benchamrk.

Supported Boards