Maestro Audio Framework changelog

2.0.2

  • Removed VoiceSeeker support

2.0.1

  • Fixed filesrc buffer alignment

2.0.0 (newest)

  • Added Zephyr port, see Zephyr README.

    • Possible to use standalone version, pulling its own Zephyr and dependencies

    • Possible to import it as a module in your Zephyr project

  • Changed build system - newly uses Kconfig and Cmake

  • Supports NXP MCUXSDK (previously 2.x)

  • Changed folder structure and names to improve readability (description may be found in README)

  • Removed audio libraries and placed into audio-voice-components repository

  • Added libraries are pulled into the build via Kconfig and Cmake

  • Changed Maestro library core - minor changes

1.8.0

  • New platforms support: MCX-N5XX-EVK, FRDMMCXN236 and RD-RW612-BGA

  • Fixed compilation warnings

  • Documentation improvements and updates

    • Added section with processing time information

    • Added application state diagrams

  • Various updates and fixes

1.7.0

  • Removed EAP support for future SDK releases

  • Created new API for audio_sink and audio_src to support USB source, sink

  • ASRC library integrated

  • License changed to BSD 3-Clause

  • Improved pipeline creation API

  • Fixed compilation warnings in Opus

  • Various other improvements and bug fixes

1.6.0

  • Up to 2 parallel pipelines supported

  • Synchronous Sample Rate Converter support Added

  • Various improvements and bug fixes

1.5.0

  • Enabled switching from 2 to 4 channel output during processing

  • PadReturn type has been replaced by FlowReturn

  • Support of AAC, WAV, FLAC decoders

  • Renamed eap element to audio_proc element

  • Added audio_proc to VIT pipeline to support VoiceSeeker

  • Minor bug fixes

1.4.0

  • Use Opusfile lib for Ogg Opus decoder

  • Refactor code, fix issues found in unit tests

  • Various bug fixes

1.3.0

  • Make Maestro framework open source (except mp3 and wav decoder)

  • Refactor code, remove unused parts, add comments

1.2.0

  • Unified buffering in audio source, audio sink

  • Various improvements and bug fixes

1.0_rev0

  • Initial version of framework with support for Cortex-M7 platforms