Enumerations
teCLD_ColourControl_ClusterID
The following structure contains the enumerations used to identify the attributes of the Colour Control cluster.
typedef enum
{
E_CLD_COLOURCONTROL_ATTR_CURRENT_HUE = 0x0000,
E_CLD_COLOURCONTROL_ATTR_CURRENT_SATURATION,
E_CLD_COLOURCONTROL_ATTR_REMAINING_TIME,
E_CLD_COLOURCONTROL_ATTR_CURRENT_X,
E_CLD_COLOURCONTROL_ATTR_CURRENT_Y,
E_CLD_COLOURCONTROL_ATTR_DRIFT_COMPENSATION,
E_CLD_COLOURCONTROL_ATTR_COMPENSATION_TEXT,
E_CLD_COLOURCONTROL_ATTR_COLOUR_TEMPERATURE_MIRED,
E_CLD_COLOURCONTROL_ATTR_COLOUR_MODE,
E_CLD_COLOURCONTROL_ATTR_OPTIONS = 0x000F,
E_CLD_COLOURCONTROL_ATTR_NUMBER_OF_PRIMARIES = 0x0010,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_1_X,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_1_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_1_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_2_X = 0x0015,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_2_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_2_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_3_X = 0x0019,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_3_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_3_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_4_X = 0x0020,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_4_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_4_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_5_X = 0x0024,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_5_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_5_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_6_X = 0x0028,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_6_Y,
E_CLD_COLOURCONTROL_ATTR_PRIMARY_6_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_WHITE_POINT_X = 0x0030,
E_CLD_COLOURCONTROL_ATTR_WHITE_POINT_Y,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_R_X,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_R_Y,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_R_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_G_X = 0x0036,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_G_Y,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_G_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_B_X = 0x003A,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_B_Y,
E_CLD_COLOURCONTROL_ATTR_COLOUR_POINT_B_INTENSITY,
E_CLD_COLOURCONTROL_ATTR_ENHANCED_CURRENT_HUE = 0x4000,
E_CLD_COLOURCONTROL_ATTR_ENHANCED_COLOUR_MODE,
E_CLD_COLOURCONTROL_ATTR_COLOUR_LOOP_ACTIVE,
E_CLD_COLOURCONTROL_ATTR_COLOUR_LOOP_DIRECTION,
E_CLD_COLOURCONTROL_ATTR_COLOUR_LOOP_TIME,
E_CLD_COLOURCONTROL_ATTR_COLOUR_LOOP_START_ENHANCED_HUE,
E_CLD_COLOURCONTROL_ATTR_COLOUR_LOOP_STORED_ENHANCED_HUE,
E_CLD_COLOURCONTROL_ATTR_COLOUR_CAPABILITIES = 0x400a,
E_CLD_COLOURCONTROL_ATTR_COLOUR_TEMPERATURE_MIRED_PHY_MIN,
E_CLD_COLOURCONTROL_ATTR_COLOUR_TEMPERATURE_MIRED_PHY_MAX,
E_CLD_COLOURCONTROL_ATTR_COUPLE_COLOUR_TEMPERATURE_TO_LEVEL_MIN_MIRED,
E_CLD_COLOURCONTROL_ATTR_STARTUP_COLOUR_TEMPERATURE_MIRED = 0x4010,
} teCLD_ColourControl_ClusterID;
Parent topic:Enumerations
Parent topic:Colour Control Cluster