Hardware requirements#
Micro USB cable
IMX943-EVK board
JLink Plus
12V~20V power supply
Personal Computer
Board settings#
Connect below pins, J17-2(CAN1_H) <-> J17-3(CAN1_L)
Prepare the Demo#
Connect 12V~20V power supply and JLink Plus to the board, switch SW1(SYS_PWR) to power on the board
Connect a micro USB cable between the host PC and the J15(FTDI_DEBUG) USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either re-power up your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
When the example runs successfully, following information can be seen on the terminal:
==FlexCAN loopback edma example -- Start.==
Send Msg1 to Rx FIFO: word0 = 0x11111111, word1 = 0x11111111.
Send Msg2 to Rx FIFO: word0 = 0x22222222, word1 = 0x22222222.
Send Msg3 to Rx FIFO: word0 = 0x33333333, word1 = 0x33333333.
Send Msg4 to Rx FIFO: word0 = 0x44444444, word1 = 0x44444444.
Receive Msg1 from FIFO: word0 = 0x11111111, word1 = 0x11111111, ID Filter Hit2.
Receive Msg2 from FIFO: word0 = 0x22222222, word1 = 0x22222222, ID Filter Hit2.
Receive Msg3 from FIFO: word0 = 0x33333333, word1 = 0x33333333, ID Filter Hit2.
Receive Msg4 from FIFO: word0 = 0x44444444, word1 = 0x44444444, ID Filter Hit2.
==FlexCAN loopback EDMA example -- Finish.==