MCUXpresso SDK Documentation

Hardware requirements#

  • Micro USB cable

  • IMX952-EVK board

  • J-Link Debug Probe

  • 12V~20V power supply

  • Personal Computer

  • Headphone

Board settings#

Plugin headphone to J9

Please note this application can’t support running with Linux BSP!#

Prepare the Demo#

  1. Connect 12V~20V power supply and J-Link Debug Probe to the board, switch SW4 to power on the board.

  2. Connect a micro USB cable between the host PC and the J31 USB port on the target board.

  3. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  4. Download the program to the target board.

  5. Either re-power up your board or launch the debugger in your IDE to begin running the example

Running the demo#

When the demo runs successfully, you can hear the tone and the log would be seen on the OpenSDA terminal like:

ASRC m2m edma example

Playback raw audio data

    sample rate : xxxx

    channel number: xxxx

    frequency: xxxx.


Playback converted audio data

    sample rate : xxxx

    channel number: xxxx

    frequency: xxxx.

ASRC m2m edma example finished