Hardware requirements#
Micro USB cable
MIMXRT685-AUD-EVK board
Personal Computer
Board settings#
Set VREF_L to GND, VREF_H to 1.8V (connect JP9, JP10).
Input voltage signal(0~1.8V) to LPADC0 CH0 (R405, P_5_ADC0_0 side)
Prepare the Demo#
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J5) on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo#
When the demo runs successfully, following information can be seen on the terminal:
LPADC Single Interrupt Example
Please press any key to get user channel's ADC value.
ADC value: 2714