Hardware requirements#
Micro USB cable
MIMXRT685-AUD-EVK board
Personal Computer
Board settings#
Prepare the Demo#
Connect a micro USB cable between the PC host and the CMSIS DAP USB port (J5) on the board
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Launch the debugger in your IDE to begin running the demo.
Running the demo#
NOTE: Depending on the toolchain configuration, the benchmark result might be different.
CMSIS DSP benchmark software fft test start.
arm_rfft_q15Test: xxx
arm_rfft_q31Test: xxx
arm_cfft_q15Test: xxx
arm_cfft_q31Test: xxx
arm_ifft_q15Test: xxx
arm_ifft_q31Test: xxx
arm_dct4_q15Test: xxx
arm_dct4_q31Test: xxx
CMSIS DSP benchmark software fft test succeeded.